Thermal and membrane protection for high pressure sensors / HPS-Protection
![Thermal and membrane protection for high pressure sensors / HPS-Protection These are protection plates for front-sealing high pressure sensors.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/Kistler_6567.webp)
HPS-Protection
These are protection plates for front-sealing high pressure sensors.
Características/vantagens principais
- Protection against particle impact
- Protection from thermal shock
- Tried and tested with Type 621x sensors
To shield the sensor membrane from high energy particles and molten metals, the membrane protection is ideally suited. A membrane protection also slightly decreases the thermal shock measured with front sealing sensors.
For events where the membrane is subjected to heat over a longer duration, resulting in a measurable thermal shock, the thermal protection achieves better results. Thermal protection plates need to be replaced more frequently, resulting in higher effort compared to membrane protection.
A carregar
A carregar