Torsion proof multi-disk coupling for 4551A measuring flange / 2300A

2300A
This is a torsion proof multi-disk coupling for efficient, space-saving connection of the KiTorq Rotor Type 4551 into the shaft assembly.
Características/vantagens principais
- High torsion resistance
- Absolutely free of wear and maintenance
- Non-sensitive to alternating loads
- Low moment of inertia due to high performance density
- Completely backlash-free up to the nominal torque
- High misalignment compensation capability at low restoring
The steel multi-disk coupling Type 2300A is especially designed for use with the Type 4551A torque sensors. The coupling can be screwed directly onto the torque sensor. For additional connection of the shaft assembly, there is a choice of tension ring hub or a standard flange.
A carregar
A carregar