USB 3.0 Gigabit-Ethernet Adapter / Z21014-2003

Z21014-2003
The USB 3.0 Gigabit - Ethernet Adapter adds a Gigabit Ethernet port to a PC. Easily establish a connection to KiDAQ or LabAmp systems with this adapter
Características/vantagens principais
- Fast data transfer thanks to USB 3.0
- Reliable Gigabit Ethernet connection via USB
- Compatible with USB 2.0 and 1.1 ports
The compact USB 3.0 Gigabit Ethernet Adapter quickly adds a Gigabit Ethernet port to a Windows or Mac PC. A USB 3.0 port supports 1 Gbps transmission speeds (bidirectional) for transferring measurement data from KiDAQ or LabAmp systems. Additionally, the adapter is compatible with older USB 2.0 and 1.1 ports.
A carregar
A carregar