Piezoelectric welding force calibration transmitters, output ± 5 VDC, Fz 10 kN (1000 daN) / 9831C

9831C
Piezoelectric welding force calibration transmitters are used for testing and calibrating the electrode force of robotic spot welding guns & machines.
Características/vantagens principais
- Measuring range: 10 kN to 45 kN
- Preloaded and precalibrated, ready to measure out-of-the box
- Exchangeable inserts
- High repetition accuracy
The measuring system consists of a quartz force sensor, which can be connected to various evaluation units. The electronic system plots the force-time curve in combination with the welding current switching signal. The ground-isolated sensor design prevents the flow of welding current during the measuring process. The charge amplifier electronics integrated in the sensor provides a calibrated output signal proportional to the force.
A carregar
A carregar