Wireless torque measuring systems KiTorq DS for drive shafts (max. diameter 50 mm) / 9230A

9230A
KiTorq DS is a torque measuring system for highly dynamic and wireless torque measurements on rotating drive shafts up to 50 mm.
Características/vantagens principais
- Contactless data transmission
- Power supply by rechargeable batteries
- High measuring accuracy
- Customized adapter enables reuse of transmitter unit
- Available services include strain gauge application and shaft calibration
The KiTorq DS system is particularly suitable for torque measurements on automotive drive shafts (side and longitudinal shafts, other applications on request). The KiTorq DS system is a measuring chain comprising two transmitter units with the torque sensor, one receiver unit with evaluation electronics, and the KiCenter configuration and visualization software for high-precision measurement of torques on rotating drive shafts. The torque is determined on the basis of calibrated strain gauges.
A carregar
A carregar