Data analysis software jBEAM Lab for generic analysis, Starter, Professional or Ultimate / 2897A jBEAM Lab Config

2897A jBEAM Lab Config
18047115
- Software for generic analysis
- Wide variety of supported data formats, mathematical functions and visualisations
- Interactive analysis or automated reporting
- Optimized for generic research
Product type
Product type
SoftwarejBEAM Lab data analysis software comes in three different versions:
- Starter for entry level usage
- Professional for experienced workers and advanced reports
- Ultimate for experts in need for the most extensive features set
Please check the datasheets in order to see a detailed comparison of the versions above. Usually a license can be used on a single PC only. In order to share a single license between several users (PCs) a floating license needs to be bought. This then allows for a non-concurrent usage by various users. Additionally the software can be bought either as a yearly subscription or a one-time-buy license. While maintenance is included in the subscription, we recommend ordering it additionally with one-time-buy licenses.
A carregar
A carregar