Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., 5 m / 1662A5

Extension for cavity pressure sensors, Fischer 102 SE pos. to TNC pos., 5 m
1662A5
18000590
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 5 m
  • High insulation resistance
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Predefined cable length
5 m
Interfaces
Connection type (sensor)
Fischer 102 SE positive
Connection type (amplifier)
TNC positive
Dimensions and materials
Material
PFA
Cable diameter [mm]
2 mm
Cable color
Green
Cable for distance extension in single-channel mold pressure measurement. It is used with single-channel connectors (TNC output).
A carregar
A carregar