Universal measurement modules, 4 analog input channels / 5502A

5502A
These universal measurement modules for the KiDAQ data acquisition system (DAQ) are for many different sensor types (see description).
Main features / advantages
- 4 analog input channels
- Galvanic isolation 500 VDC
- A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
These universal measurement modules for the KiDAQ data acquisition system (DAQ) are for voltage, current, resistance, potentiometer, resistance thermometer (Pt100, Pt1000), thermocouples (Type B, E, J, K, L, N, R, S, T, U) and strain gages.
Loading
Loading