Cylinder pressure sensors for glow plug adapters of Type 6544Q, M5x0.5 / 6058A
![Cylinder pressure sensors for glow plug adapters of Type 6544Q, M5x0.5 / 6058A This cylinder pressure sensor offers a high sensitivity with good temperature stability , low thermal shock error and long service life. The highly miniaturized connector allows an installation in glow plug adapters of different lengths.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/6058A_web.webp)
6058A
This cylinder pressure sensor offers a high sensitivity with good temperature stability , low thermal shock error and long service life. The highly miniaturized connector allows an installation in glow plug adapters of different lengths.
Main features / advantages
- Front-sealing installation
- Low thermal shock error
- Very low linearity deviation
- Anti-strain design
- Suitable for use in hydrogen combustion engines
Cylinder pressure sensors of Type 6058A features a sensitivity of –17 pC/bar and a very high thermal stability which results in a minimized thermal sensitivity change by not more than ±0.5% over a temperature range of 200±50°C. The front seal allows good heat dissipation permitting a maximum operating temperature of up to +400°C for a brief duration. Type 6058A can be installed in varying length glow plug adapters and distinctly simplifies the preparation for indicating measurements and storekeeping.
Loading
Loading