Stationary calibration devices caliTEST stationary for torque wrenches / 5413-5761
5413-5761
The caliTEST stationary series are calibration devices for fast and precise testing and calibration of torque wrenches. The variants 300, 1000 and 1500 can be extended with an optional 50 Nm unit in order to achieve a calibration range of 0.5 to 1500 Nm.
Main features / advantages
- Calibration and testing of indicating and setting torque wrenches
- In accordance with the requirements of DIN EN ISO 6789:2003 and VDI/VDE 2645 Part 2
The calibration device consists of a base unit with the mounting fixture for torque wrenches, a drive unit with a multirange torque reference transducer, an electronic measurement and control system, and an evaluation system. The torque wrenches to be calibrated are mounted horizontally and coupled to the drive via exchangeable square adapters as specified in DIN 3121. A freely adjustable wrench support enables the torque wrench to be accommodated in a standard manner. The maximum possible wrench length varies depending on the testing equipment. The optional 50 Nm unit can be positioned on the left or right side.
Loading
Loading