Benchtop device for torque wrench testing and calibration / 5413-5731
5413-5731
Main features / advantages
- Calibration according to DIN EN ISO 6789
- Tool based MCT according to VDI/VDE 2645-2
- Display deviation ≤ 0.5%
- Changeable torque reference sensors
- CEUS software platform
The calibration device consists of a base unit with the mounting fixture for torque wrenches, a drive unit with changeabletorque reference sensors and an electronic measurement and control system. The torque wrenches to be calibrated are mounted horizontally and coupled to the drive via exchangeable square adapters. A freely adjustable wrench support enables the torque wrench to be accommodated in a standard manner. The maximum possible wrench length varies depending on the configuration of the calibration device.
The tool to be tested or a corresponding test specification is selected in the Windows CEUS software and the test program is started. When calibrating torque wrenches, the torque reference sensor measures the torque applied by the drive unit. The calibration device is controlled by an integrated electronic measurement and control system, so that fast automatic tests with cyclic load application are possible. All measured values are displayed on screen during testing and are subsequently analyzed by the CEUS software, evaluated according to specifications and used to create the certificate.