Micro-melt sensors for melt pressure and temperature measurements / 4004A
![Micro-melt sensors for melt pressure and temperature measurements / 4004A These are piezoresistive sensors for small spaces and high temperatures.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/22.024_Kistler0411_web.webp)
4004A
These are piezoresistive sensors for small spaces and high temperatures.
Main features / advantages
- Small dimensions
- Pressures up to 2500 bar
- Temperatures up to 350°C
- Continuous measurement
- Sealed housing (IP60)
- High repeatability
- Easy maintenance
The micro-melt sensors are miniaturized, mid-low- and high-pressure measuring chains for high-temperature applications.
The design is based on the piezoresistive measurement principle. Therefore, it includes a signal conditioner matched to its sensor. The measuring chains allow both pressure and temperature to be measured simultaneously at the same position in the nozzle or hot runner manifold. The pressure is transferred directly to the high-temperature measuring element via a sealed diaphragm.
Loading
Loading