Mounting adapters for pressure sensors of Types 601C and 603C / 650XX
650XX
Mounting adapters simplify the installation of these types of pressure sensors: only a threaded hole according to the selected adapter is needed.
Main features / advantages
- Various adapter types available
- Made of stainless steel or glass fiber reinforced plastic (for ground isolation)
- Applicable with metric or imperial threads
- Mountable on standard threads
With a standard housing these pressure sensors can either be installed directly or with an adapter. Fitting sensors into a mounting adapter greatly simplifies the installation process (when space and wall thickness are not a premium). Use of a Kistler mounting adapter will eliminate the need to provide a precise mounting configuration and allow the installer to provide only a threaded hole of the size and depth required for the adapter selected. Special reamers or taps are not required when using an adapter. For details on mounting thread fabrication please check the manual. All sensors and adapters are available for download as 3D CAD files from the Kistler webpage.
Loading
Loading