Piezoelectric force sensors HighSens SlimLine, ring force transducers, maximum force Fz up to 2.7 kN / 913XCD

Highly sensitive crystal-based force sensor with integrated drag-chain suitable connecting cable to measure very small highly dynamic and quasistatic forces. These force transducers have a sealed housing and are ideal for industrial and laboratory applications.

913XCD

Highly sensitive crystal-based force sensor with integrated drag-chain suitable connecting cable to measure very small highly dynamic and quasistatic forces. These force transducers have a sealed housing and are ideal for industrial and laboratory applications.
Main features / advantages
  • Extremely high sensitivity
  • Can measure even the smallest forces with high resolution
  • Measures practically free of displacement, wear and fatigue
  • Very small, lightweight design with wide measuring range
  • Sealed housing (IP65)
  • When preloaded, also suitable for tensile forces
  • Integrated, non-detachable drag-chain suitable connecting cable
Available with KIAG 10-32 pos. connector plug with swivel nut or BNC pos.
Loading
Loading