Miniature ring sensors, strain gauge load cells for compression forces, Fz max 20 N to 200 kN / 4574A

These miniature ring load cells with a central clearance hole are applied for compression force measurements with wide measuring ranges.

4574A

These miniature ring load cells with a central clearance hole are applied for compression force measurements with wide measuring ranges.
Main features / advantages
  • 5 different measurement ranges from 0 … 20 N to 0 … 200 kN
  • Flat disc design
  • Incl. shielded, teflon coated 2 m cable
  • Standardized output signals: 1, 1.5 or 2 mV/V (version dependent)
  • External strain gauge amplifier as option
Strain gauge load cells of Type 4574A are designed as a flat, circular disc with a central clearance hole. The measuring element inside the body carries a strain gauge full bridge which outputs a voltage directly proportional to the measurement variable on the application of a force. The load application ring for receiving compression forces is an integral part of the sensor. The measurement force must be applied centrically and without any transverse vectors. Please ensure that the force sensors of Type 4574A are mounted on a smooth and even surface.
Loading
Loading