Strain gauge load cells for crash test dummies, upper tibia, THOR-50M / M55295

The strain gauge dummy load cells of the family Type M55295A are designed to measure forces and moments in the area of upper tibia of the crash test dummy THOR-M (TH).

M55295

The strain gauge dummy load cells of the family Type M55295A are designed to measure forces and moments in the area of upper tibia of the crash test dummy THOR-M (TH).
Main features / advantages
  • Upper tibia
  • Five-axial (Fx, Fy, Fz, Mx, My)
  • DTI or analog version
  • Low linearity and hysteresis
  • Compatible with structural replacement
  • Polarities according to SAE J211/1
The family Type M55295 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measurement applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies enable the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading