Digital charge amplifier for injection molding, 2-channel, FSO pC max. ±2000 … ±20000, 2 temperature sensor inputs / 5159A330

Digital charge amplifier for injection molding, 2-channel, FSO pC max. ±2000 … ±20000, 2 temperature sensor inputs
5159A330
18031987
  • Digital charge amplifier with two pressure sensor inputs
  • Digital data output via EtherCAT field-bus (EUROMAP 75)
  • Two temperature sensor inputs
  • No switch-level processing: self-optimizing switch-over point output
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Input type
Charge dynamic, Charge quasi-static
Operation and installation
Device usage
Process monitoring
Applications
Monitoring and control in injection molding
Interfaces
Digital output type
EtherCAT
This multichannel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a digital signal according to EUROMAP 75 with EtherCAT real time protocol. This amplifier has been developed for the industrial application with injection molding machines.
Loading
Loading