Piezoresistive pressure sensor


What is a piezoresistive pressure sensor?

In piezoresistive pressure sensors, the measuring element is a silicon-based Wheatstone-Bridge. It extends minimally under pressure changing the electrical resistance in this way. This effect is commonly referred to as piezoresistive effect.

Piezoresistive pressure sensor based on silicon chip: a silicon chip senses the pressure via a membrane and silicone oil.
Piezoresistive pressure sensor based on silicon chip: the pressure is sensed by the silicon chip via a membrane and incompressible silicone oil.

What are piezoresistive pressure sensors used for?

Piezoresistive pressure sensors are largely drift-free and are therefore the first choice for the measurement of static pressures.

How does a piezoresistive pressure sensor work?

The pressure to be measured is sensed by the silicon chip via a membrane and incompressible silicone oil. The chip is supplied with power via an insulating glass feedthrough and bonding wires. The pressure signal output is in mV. The pressure signal is then temperature compensated and amplified to a corresponding V or mA output signal.

What types of piezoresistive pressure sensors do exist?

Piezoresistive pressure sensors measure against different zero points (absolute relative to vacuum, relative to ambient pressure, and differential to another pressure), depending on the type of sensor. Depending on the application, absolute, relative (gage) or differential pressure sensors may be suitable. The following overview shows the different configurations of the corresponding pressure sensor type.