Measurement modules for strain gages / 5517A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for strain gage bridges (full, half, quarter).

5517A

These measurement modules for the KiDAQ data acquisition system (DAQ) are for strain gage bridges (full, half, quarter).
Main features / advantages
  • 8 analog input channels
  • Galvanic isolation 500 VDC
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • Measuring range quarter bridge ±2000 μm/m and ±20000 μm/m, full & half bridge 2.5 mV/V or 10 mV/V
  • DC bridge excitation selectable 2 VDC and 4 VDC
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
Loading
Loading