Displacement sensors, incremental linear transducers with high resolution of 0.5 µm / 2122B
2122B
These displacement sensors can be used for diplacement and position determination. The digital output is defined as standard A/B/Z-TTL square pulse.
Main features / advantages
- Measuring ranges: 10, 25, 50 or 100 mm
- Splashwater proof and oil proof stainless steel housing
- High resolution and high accuracy
- High travel speed of 4100 mm/s
- Ready to use for maXYmos series of Types 5847 and 5877
- Magnetic technology
- Operating temperature: 0 … 50°C
These digital displacement sensors feature high resolution and high accuracy, along with environmental, shock and vibration resistance. The robust structure creates superior environmental resistance and rigidity and is able to be used in a wide range of applications.
Loading
Loading