Evaluation instruments CoMo Torque for torque sensors / 4700B

The evaluation instrument CoMo Torque Type 4700B is ideal for industrial use and for research and development applications. Torque sensors with strain gauge technology and standardised voltage output or frequency output can be connected directly.

4700B

The evaluation instrument CoMo Torque Type 4700B is ideal for industrial use and for research and development applications. Torque sensors with strain gauge technology and standardised voltage output or frequency output can be connected directly.
Main features / advantages
  • Plug-and-play evaluation for strain gauge torque transducers (voltage or frequency output)
  • High measuring rate of 10 kHz and high accuracy (<0.05%)
  • Acquisition and display of various statistical characteristics and calculation of mechanical power
  • Remote control via USB or RS-232
The simple parameterisation allows it to be used in production when evaluating torque-revolution measurements or torque-angle of rotation measurements. The intuitive menu of the Type 4700B unit allows it to be quickly adapted to new measurements and inspection tasks. Settings can be made easily for all functions, such as taring, saving peak values, average determination, setting limits, measurement duration, pre- and post triggers, calibration, scope of display, units, and the interface. Up to 20 parameter records can be stored internally in the nonvolatile flash memory. The desktop unit can be operated with a supply voltage of 100 to 240 VAC. All connections are plug-in.
Loading
Loading