Preloading disks for SlimLine sensors of Type 913xC and 914xC / 9410A
9410A
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
Main features / advantages
- Preloading disks for Slimline sensors 913xC and 914xC
- Thread: M2 to M8
- Outer diameter: 8 to 36 mm
- Inner diameter: 2.7 to 8.4 mm
- Disk thickness: 3.5 to 7 mm
- Screw length: 8 to 16 mm
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
Loading
Loading