Sensor testing devices for optical and inductive sensors / Sensor tester

Sensor tester
The sensor tester can be used to check the function of various sensor types with an operating voltage of 24 VDC.
Main features / advantages
- Simple on-site inspection of the installed sensors
- Various connection options M8, M12, M16 and quick-release terminals
- Supply voltage sensors: 24 VDC
- Changeover switch for PNP / NPN sensors
- Visual and acoustic display
- Dimensions: HxLxW (mm) 192x124x51
- 230 VAC plug-in power supply is included in the scope of delivery
The SPG 15 sensor test device is the ideal solution for supplying sensors with voltage for testing purposes and checking the output signal. The sensors can be connected via various plug connectors or quick-connect terminals. The sensor test device supplies an output voltage of 24 VDC and is operated via a 230 VAC plug-in power supply unit. It is suitable for testing various sensors with a digital switching output (PNP / NPN) and sensors with an analog output signal (voltage). When the sensor output switches, this is indicated by an optical and an acoustic signal. An LCD display shows the output voltage, e.g. of analog inductive sensors.
Loading
Loading