Complete digital solution for process engineers and data scientists
AkvisIO IME simplifies the setting up and configuration of the connected injection molding machines and process monitoring systems from Kistler such as ComoNeo and ComoScout. Thanks to seamless synchronization, digital assets like tool configuration, reference curves and monitoring objects can be easily transferred and consistently managed – both on the master computer (AkvisIO) and directly on the machine. All data is saved on a cyclical basis and can be compared and analyzed across cycles, giving customers a single source of truth for all their plastics processing product data. Furthermore, the cross-machine and cross-device monitoring of all injection molding processes simplifies the creation of customized reports for quality assurance.
As a modular, scalable software solution, AkvisIO already comes equipped with a number of analysis features that are being continually expanded. These are the well-known monitoring functions of ComoScout and ComoNeo (known as evaluation objects or EOs) as well as working with reference curves. Other features include cross-cycle trend analysis and statistic statistical process control (SPC) with output of characteristic values for process capability and stability such as cp, cpk, mean value and standard deviation. All of the analysis data obtained can be visualized and integrated into various reports.
Customizable, modular and scalable
Starting in September, the AkvisIO IME data analysis software will be available for the process monitoring system ComoScout. This entry-level solution from Kistler analyzes all available machine signals and is ideal as a retrofit for the digital connection of injection molding machines that are not yet equipped with mold sensors or which have sensors that are used for the analysis of temperature signals at voltage inputs. Starting in January 2024, the data analysis software will also be available for use with the process monitoring system ComoNeo, which monitors the injection molding process with the help of cavity pressure and temperature sensors.
Customers can individually determine the scope of AkvisIO IME based on their requirements. Additional modules such as trend monitoring with artificial intelligence will be released over time. Users of the previous database solution CDC can simply upgrade to AkvisIO, which will be the standard software for ComoNeo and ComoScout as of 2024. Thanks to integrated user management and rights management via lightweight directory access protocol (LDAP), AkvisIO also leaves nothing to be desired in terms of auditing, data security and traceability.