Separation cable for piezoelectric sensors, V3 pos. to 3 x BNC pos., 1 m / 1698AA1

Separation cable for piezoelectric sensors, V3 pos. to 3 x BNC pos., 1 m
1698AA1
18000669
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Operating temperature range from -40 to 120°C
  • Cable length: 1 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Temperature range
-40 … 120 °C
Used for
Triaxial measurement
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Cable properties
3 x PFA ⌀2 mm green with synthethic braiding
Interfaces
Number of conductors
3
Connection type (sensor)
V3 positive
Connection type (amplifier)
BNC negative, BNC negative, BNC negative
Dimensions and materials
Material
PFA
Cable color
Green
Cable outer layer protection
Synthetic braiding
Cable diameter (outer)
3.1 mm
Cable diameter (inner)
2 mm
Predefined cable length
1 m
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading