Universal absolute pressure sensor with modular adaptability (max. 500 bar) / 4011A

Universal absolute pressure sensor with modular adaptability (max. 500 bar)
4011A
18031407
  • Absolute pressure sensor suitable for universal use
  • Pressure ranges from 0 … 5 bar to 0 … 500 bar
  • Compensated temperature ranges: -20 … 120°C and 15 … 180°C
  • Media separation with steel diaphragm
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
500 bar
Product type
Pressure sensor type
Universal static pressure
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.1 %FSO / ≤±0.3 %FSO
Electrical properties
Output signal type
Voltage or Current (Piezoresistive, PR)
Dynamical properties
Natural frequency
60 kHz
Certificates and Standards
Certification
IP67 (waterproof)
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
180 °C
Applications
Combustion measurement analysis, Airbag closed vessel testing
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
9.5 mm
Predefined cable length
0.5, 2 m

In the pressure sensor Type 4011A, the pressure acts on a silicon load cell via a thin steel diaphragm and via oil as the transmission medium. The load cell contains implanted piezoresistive resistors connected to provide a Wheatstone measuring bridge. This bridge is unbalanced due to the action of pressure, producing an output signal that is proportional to the pressure. Excellent media compatibility is achieved by separation of the measuring element and the medium. Thanks to its modular structure, the Type 4011A pressure transducer is highly versatile. All sensor versions have fully shielded cabling in order to deliver better signal quality. Kink protection minimizes cable damage. Connections, extension cables and amplifiers are standardized throughout the digitally compensated DS sensor family, which is equipped with PiezoSmart. This means that Type 4011A can be integrated seamlessly with piezoresistive SCP amplifiers (Types 4624A, 4665 and 4665B). Time is saved on measurements, and less equipment is required. Digital temperature compensation additionally minimizes temperature-induced zero point and sensitivity changes, without impairing the signal bandwidth. Two compensation ranges are available for optimal adaptation to the purpose of use. Furthermore, digital temperature compensation allows monitoring of the sensor temperature (e.g. with amplifiers of Types 4665B and 4624A).

Loading
Loading